Skip to main content

TotalPac 4 VXD Dry Pipe

TotalPac 4 Dry Pipe System

This TOTALPAC ®4 integrated fire protection system by FIREFLEX Systems Inc. consists of a dry pipe system trim totally pre-assembled, pre-wired and factory tested. All electrical and mechanical components of the system are contained in one single unit. The only connections required for installation are the water supply inlet, the water discharge outlet, the main drain, the electrical supervisory and alarm connections, as well as the AC power line for the optional air compressor. The discharge outlet is connected to a fixed piping network of automatic sprinklers. Water is the extinguishing agent. On system piping network, closed heat sensitive automatic sprinklers are spaced and located in accordance with recognized installation standards in order to detect a fire. Only those sprinklers immediately over or near to fire operate, minimizing water damage. VXD Dry pipe system uses closed automatic sprinklers on the system piping network, which is supervised with air pressure. A low air pressure gives a supervisory signal and a very low pressure trips the system. VXD Dry pipe system is designed so the deluge valve will open when an important loss of pressure from the system piping network occurs. When the deluge valve opens, water will flow into the system piping network and out of any open automatic sprinklers and other opening on the system. The opening of the deluge valve gives an alarm signal.

Read All

Technical Details

Manufacturer:
Viking
Page:
FM-014M-0-1
Orientation:
Vertical
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.