First-in-the-Industry Stainless Steel Fusible Link Sprinkler
FOR IMMEDIATE RELEASE
Hastings, Michigan, USA – The Viking Corporation, a global leader in fire protection and life safety systems, has introduced a stainless steel sprinkler with a fusible link operating element – the first of its kind in the fire protection industry. The new Model VK368 is a standard response pendent sprinkler and is cULus Listed and FM Approved for corrosive environments.
The Model VK368 features a stainless steel sprinkler body, deflector, and seat. With a solder link operating element, the sprinklers are especially well-suited for food processing facilities where exposure to glass may be a concern. Available with an intermediate temperature rating of 205°F (96°C), the 8.0 (115) K-factor Model VK368 has a 3/4” NPT thread and uses a standard sprinkler installation wrench. Versions with a 161°F (72°C) temperature rating and 20 mm BSPT options will be available at a later date.
The new stainless steel sprinkler joins Viking’s wide selection of corrosion-resistant sprinkler options including "Electroless Nickel PTFE" (ENT) plated sprinklers, which are available throughout a significant portion of the Viking sprinkler product line. Additionally, stainless steel flat cover plates are available for Viking’s Mirage® Model VK462 and Model VK538 Concealed Pendent sprinklers, and the Freedom® Model VK494 Residential Concealed Pendent sprinkler.
Viking is a global leader in the manufacture and distribution of innovative fire protection and life safety systems. For nearly 100 years the company’s products and services have protected lives and property worldwide from the devastating effects of fire. For more information on Viking’s complete line of fire protection products and services, please visit www.vikinggroupinc.com.