Bookmark and Share

K5.6 Institutional Flush Pendent and Horizontal Sidewall Sprinklers

  • The only institutional sprinkler available in an intermediate temperature rating (205°F).
  • Innovative wrench design allows for protective cap to remain in-place during sprinkler installation, providing a more efficient installation process and better protection from potential sprinkler damage.
  • Wrench also provides for easy orientation and alignment of sprinkler deflector.
  • The only institutional sprinkler where orientation and SIN are visible on the face of the sprinkler after installation.
  • When installed, Viking’s institutional sprinklers extend only ¼ inch from the face of the finished wall or ceiling. 
  • Available in chrome, painted white, or painted gray with 3 or 4 inch escutcheons in colors to match the sprinkler. Custom colors are available upon request.
  • With a thread size of 1/2” NPT or 15 mm BSPT, the 5.6 (80.6) K-factor sprinklers can be ordered with temperature ratings of 165°F (74°C) or 205°F (96°C).