![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK3021 - Quick Response Pendent Sprinkler (K5.6)
![VK3021 - Quick Response Pendent Sprinkler (K5.6)](https://www.vikinggroupinc.com/sites/default/files/products/Products_VikingFireSprinklers_StandardCoverage_QuickRepsonse_Pendent_VK3021.png)
The Viking VK3021 Quick Response Pendent Sprinkler is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are Listed and Approved as indicated in the Approval Chart.
Technical Details
K Factor:
5.6 (81)
Manufacturer:
Viking
Page:
F_110720
Part Number:
23870
VK Number:
VK3021
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi / 250 psi
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings