Bookmark and Share

VK3541 - Quick Response Conventional Sprinkler (K8.0)

VK3541 - Quick Response Conventional Sprinkler (K8.0)

The Viking VK3541 Quick Response Conventional Sprinklers are small, thermosensitive, glass-bulb spray sprinklers available in several different finishes, temperature ratings, and K-factors to meet design requirements. The special Polyester, and Electroless Nickel Polytetrafluoroethylene (ENT), coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are listed as indicated in the Approval Chart
 

Technical Details

K Factor: 

8.0

Manufacturer: 

Viking

Page: 

F_111620

Part Number: 

23912, 
23918

VK Number: 

VK3541

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

Per standards / Listings

Max Spacing: 

Per standards / Listings

Documents and Resources

Technical Data & Instructions

Revit® Files