VXD Valves & Systems
VXD valves feature a lower weight and smaller footprint, with the same ease of operation as Viking’s legacy line, while still featuring a single moving part and a self-cleaning seat and clapper! With the lighter and smaller VXD valve, installation is made much easier for contractors. VXD offers one platform for multiple system types and release options, and is available in multiple sizes of GxG and FxF models up to 10 inches. The valves are offered pre-trimmed or with loose trim.
Viking’s Valve and System Configurator allows users to save time while building a system riser digitally, while generating a complete system and materials list for project needs.