Skip to main content

VK352-D - Standard/Quick Response Concealed Pendent Sprinklers (K8.0)

VK352-D - Standard/Quick Response Concealed Pendent Sprinklers (K8.0)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK352-D Standard/Quick Response Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK352-D is a thermosensitive glass bulb spray sprinklers pre-assembled with a threaded adapter for installation with a domed cover that provides up to 1/2” (12.7 mm) of vertical adjustment. The cover plate is available with several decorative finishes to meet design requirements.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_102112
VK Number:
VK352-D
K-Factor:
8.0 (115)
Part Number(s):
06666B
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.