Skip to main content

VK462, VK463 HP - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K5.6)

VK462, VK463 HP - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K5.6)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK462 and VK463 HP Mirage® Standard/Quick Response Concealed Pendent Sprinklers are just two of thousands of industry-leading sprinklers available to customers! 

The VK462 and VK463 HP are thermosensitive glass bulb spray sprinklers designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.

Viking has announced an obsoletion plan for this product. Please contact your Viking representative for availability information.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 
 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_103005
VK Number:
VK462
VK463
K-Factor:
5.6 (81)
Part Number(s):
13503A, 13667A, 13504, 13642, 15394, 13503, 13503JN, 13667
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.