Skip to main content

VK461 - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K2.8)

VK461 - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K2.8)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK461 Mirage® Standard/Quick Response Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK461 is a thermosensitive glass bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The sprinkler is pre-assembled with a threaded adapter for installation with a low-profile cover assembly that provides up to ½” (13 mm) of vertical adjustment. The two-piece design allows installation and testing of the sprinkler prior to installation of the cover plate. The The “push-on” and “thread-on” designs of the concealed cover plate assemblies allow easy installation of the cover plate after the system has been tested and the ceiling finish has been applied. The cover assembly can be removed and reinstalled, allowing temporary removal of ceiling panels without taking the sprinkler system out of service or removing the sprinkler

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 
 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_091506
VK Number:
VK461
K-Factor:
2.8 (40)
Part Number(s):
13831A, 13504, 13642, 15394
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.