![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK468 - Residential Pendent Sprinkler (K4.9)
![VK468 - Residential Pendent Sprinkler (K4.9)](https://www.vikinggroupinc.com/sites/default/files/products/VK468_2017.jpg)
Viking Freedom® Residential Pendent Sprinkler VK468 is a small, thermosensitive, glass-bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The Electroless Nickel PTFE (ENT) coating has been investigated for installation in corrosive atmospheres and is UL Listed as corrosion resistant.
Technical Details
K Factor:
4.9 (71)
Manufacturer:
Viking
Page:
F_012706
Part Number:
13637
VK Number:
VK468
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)