
VK472 - Residential Pendent Sprinkler (K5.8)

Viking's Freedom® Model VK472 Residential Pendent Sprinkler has a 5.8 (84) K-factor and is cULus listed for up to 20 x 20 ft (6.1 x 6.1 m) coverage areas. With this larger K-factor, the VK472 can deliver the higher water densities required for an NFPA 13 residential system (0.1 gpm/ft2) at lower starting pressures. Also, the ½ inch NPT thread size allows for installation with a less expensive ½ inch CPVC head adapter, rather than a ¾ inch adapter. The Electroless Nickel PTFE (ENT) coating has been investigated for installation in corrosive atmospheres and is UL Listed as corrosion resistant.
Technical Details
K Factor:
5.8 (84)
Manufacturer:
Viking
Page:
F_121409
Part Number:
16130
VK Number:
VK472
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)