Skip to main content

VK4800 - Residential Flat Plate Concealed HSW Lead Free Sprinkler (K4.0)

VK4800 - Residential Flat Plate Concealed HSW Lead Free Sprinkler (K4.0)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK4800 Residential Flat Plate Concealed HSW Lead Free Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK4800 is a residential horizontal sidewall sprinkler that is fully concealed behind a flat cover plate. The patent-pending sprinkler is cULus Listed for up to 16 x 18 ft. (4.9 x 5.5 m) coverage areas with water flow and pressure requirements that are competitive with a standard recessed sidewall sprinkler. The sprinkler is shipped standard with a special pipe guide to facilitate easy installation in a standard 2 x 4" stud space. Lead content complies with the definition of ‘Lead Free’ established in the Reduction of Lead in Drinking Water Act (S.3874) endorsed by AWWA’s Water Utility Council, and California Assembly Bill #1953.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_100810
VK Number:
VK4800
K Factor:
4.0 (58)
Part Number(s):
16880AC, 16207 (cover plate)
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
16 x 18 ft (4,9 x 5,5 m)
Orientation:
Sidewall
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.