Skip to main content

Model E Spray Nozzle

Model E Spray Nozzle

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Model E Spray Nozzle is just one of the industry-leading spray nozzles available to customers! 

Viking Model E, 3D Spray Nozzles are open-type spray nozzles designed for directional spray applications in fixed fire protection systems. They have an open design only (non-automatic) with an external deflector that discharges a solid uniform cone spray of low- to medium-velocity water droplets.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_062104
VK Number:
VK810
VK811
VK812
VK813
VK814
VK815
VK816
VK817
Part Number(s):
12867, 12868, 12869, 12870, 12871, 12872, 12873, 12874, 12875, 12876, 12877, 12878, 12879, 12880, 12881, 12882, 12883, 12884, 12885, 12886, 12887, 12888, 12889, 12890, 12891, 12892, 12893, 12894, 12895, 12896, 12897, 12898, 12899, 12900, 12901, 12902
Element Type:
Open
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.