Model VXD Data Center Upgradeable Pre-Trimmed Riser Assembly

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as the Model VXD Data Center Upgradeable Pre-Trimmed Riser Assembly, easier than ever!
The Model VXD Data Center Upgradeable Pre-Trimmed Riser Assembly utilizes a Viking Model VXD Deluge valve and trim as a dry pipe system. The trim includes the A-1 Differential Valve (with a differential design of approximately 6:1) to control the water supply to the sprinkler system piping that is equipped with closed sprinklers. The system piping is pressurized with compressed air or nitrogen. A riser check valve is included to isolate the system air pressure from the outlet chamber of the deluge valve. The Model VXD Data Center Upgradeable Pre-Trimmed Riser Assembly is intended to be used as a dry pipe system that can be easily converted to a preaction system.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share