EasyPac Standpipe Assemblies 3", 4", & 6" (DN80, DN100, & DN150)
Viking EasyPac Standpipe Assemblies are available in sizes 3”, 4” and 6”.
Specification include:
- Pressure Rating: 300 PSI (20.7 bar) maximum water working pressure.
- Fabricated steel pipe.
- Available in grooved inlet and outlet connections using Schedule 10 steel pipe.
- Riser bodies coated with black Ecoat.
- Includes 2-1/2” Drain Valve with Cap and Chain.
Technical Details
Manufacturer:
Viking
Page:
F_091508
Part Number:
15573,
15574,
15575,
15576,
15577,
15578