VSF303 Multi-Spectrum IR Flame Detector
Fast and accurate flame detection starts here. Detect and control hazardous fire events with this leading lineup of VSF flame detectors and simulators, such as the VSF303 Multi-Spectrum IR Flame Detector!
The FM Approved VSF303 Multi-Spectrum IR Flame Detector is an explosion-proof detector that uses infrared (IR) to detect hazardous hydrocarbon liquid fuel and gas fires. The detector is best used in critical environments where false alarms are not an option. The advanced VSF303 delivers optimal performance, responding to hydrocarbon fuel pan fires at long distances (approx. 200 ft.!) with an average response time of only two-to-five seconds!
The VSF303 presents numerous valuable features, such as its microprocessor-controlled heated optics, adjustable sensitivity levels, digital signal processing hardware, and more. The FM Approved detector is made of copper-free aluminum or is available in 316 stainless steel.
Technical Details
Resources (3)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share