Skip to main content

Sprinkler Cabinets

Sprinkler Wrenches and Cabinets

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Sprinkler Cabinets are just some of the industry-leading sprinkler accessories available to customers! 

Viking sprinkler cabinets are metal enclosures constructed to store an emergency supply of spare sprinklers and a sprinkler installation wrench.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_111521
Part Number(s):
01724A, 01725A, 01731A, 03985A

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.