Skip to main content

VK197 - Quick Response Dry Flat Plate Concealed Pendent Sprinkler (K5.6)

Quick/Standard Response Dry Flat Plate Concealed Pendent Sprinkler VK197

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK197 Quick Response Dry Flat Plate Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

Viking Quick Response Dry Concealed Pendent Sprinklers are thermo-sensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area. 

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_032026
VK Number:
VK197
K-Factor:
5.6 (81)
Part Number(s):
29340, 29341
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 PSI
Response Type:
Quick
Occupancy Type:
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.