Skip to main content

VK110 - Micromatic® Standard Response Fusible Element Pendent Sprinkler (K5.6)

Fusible Element

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK110 Micromatic® Standard Response Fusible Element Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK110 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are cULus listed as corrosion resistant as indicated in Approval Chart 1. (Note: FM Global has no approval classification for Polyester Coatings as corrosion resistant.)

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_052314
VK Number:
VK110
K-Factor:
5.6 (81)
Part Number(s):
12972, 05508
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.