Skip to main content

Intermediate Level In-Rack Legacy Sprinkler Models

VK566 Intermediate Level In-Rack Sprinkler

The Intermediate Level In-Rack Sprinklers consist of a water shield installed on specifically listed and/or approved frame style standard and quick response sprinklers equipped with glass bulbs or fusible elements.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_012498
VK Number:
VK550, VK552, VK560, VK562, VK556, VK566, VK567
K-Factor:
5.6 (81)
8.0 (115)
Response Type:
Standard/Quick
Occupancy Type:
Storage (In-Rack)
Orientation:
Upright
Element Type:
Fusible Element
Glass Bulb

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.