InstaSeal® Push-Rods
InstaSeal® Push Rods are designed to smoothly insert a gasket into an InstaSeal welded outlet. These push rods are offered separately for convenience.
InstaSeal products not only simplify the installation process but also offer significant time and cost savings. With faster installations and reduced labor costs, contractors can work more efficiently and cost-effectively.
The cutting-edge system is engineered for dependable, leak-free seals and is cULus Listed and FM Approved, meeting the highest standards of performance and dependability when used alongside Viking sprinklers.
Technical Details
Manufacturer:
Viking
Part Number(s):
26203-1, 26608-1
Resources (0)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share