Skip to main content

Pressure Reducer 2901 psi (200 bar)

Pressure Reducer Isolated

The pressure reducer is part of the listed/approved system Oxeo PR, CF. It reduces the pressure in the occupiable space protection kit to allow activation of the pneumatic horn (Makrofon). The pressure reducer includes a pressure gauge to allow visual inspection of the outgoing pressure.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_091625
Part Number(s):
888050
Max Pressure:
2900 PSI
Thread Size:
1-1/4" NPT

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.