Oxeo Clean Agent Extinguishing System
Protecting damage-sensitive areas is simple with cULus Listed and FM Approved Oxeo Extinguishing System. Using inert gases argon and nitrogen, high-challenge applications such as data centers or server rooms are protected without the risk of secondary damage and with no environmental impact. Plus, this solution is excellent for Class A-C fires, with Argon being especially useful for Class D fires. Complete with an 80L tank capacity, 2,901 psi (200 bar) or 4,351 psi (300 bar) pressure rating and customized racking, this system is released electronically, requiring detection and a release control panel. System size is based on system zoning and detection and system zones are limited to 99 tanks per supply bank.