Model VXD Data Center Upgradeable Pretrimmed Riser Assembly
The cULus Listed Data Center Upgradeable System is engineered to install as a dry system and be upgraded to a preaction system with minimal effort. Designed to meet the growing demand for dependable fire protection in data centers, this kit provides a clear upgrade path that meets these stringent requirements.
Initially, the system is identified as a dry pipe system with an identifying placard in the dry release trim. As a dry system, customers do not require a release control panel, detection, or other additional products/costs associated with installing a preaction system prior to the need for one.
When the upgrade to a preaction system occurs, the dry release trim with identifying placard is removed and replaced with the chosen preaction system release. This innovation provides contractors and building owners with a practical, forward-thinking way to adapt infrastructure as data centers move into existing spaces.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (3)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share