Skip to main content

TotalPac 4 Deluge System with Electric Release

TotalPac 4 with FlexPC

This TOTALPAC ®4 integrated fire protection system by FIREFLEX Systems Inc. consists of a deluge system trim totally pre-assembled, pre-wired and factory tested. All electrical and mechanical components of the system are contained in one single unit. The only connections required for installation are the water supply inlet, the water discharge outlet, the main drain, the detection network, the electrical trouble, supervisory and alarm connections, as well as the AC power line for the release control panel. The discharge outlet is connected to a fixed piping network. Water is the extinguishing agent. Deluge system with electric release uses open type sprinklers and/or spray nozzles on the system piping network. The detection network or system is installed in parallel with the system piping network. Detection system gives an alarm signal when it operates. Deluge is designed so the deluge valve will open when a detector on the detection network activates. When the deluge valve opens, water will flow into the system piping network and out of all open type sprinklers and/or spray nozzles.

Read All

Technical Details

Manufacturer:
Viking
Page:
FM-014M-0-7
Orientation:
Vertical
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.