Skip to main content

TotalPac 4 Deluge System with Pneumatic Release

TotalPac 4 Preaction with no panels

 This TOTALPAC ®4 integrated fire protection system by FIREFLEX Systems Inc. consists of a deluge system trim totally pre-assembled, pre-wired and factory tested. All electrical and mechanical components of the system are contained in one single unit. The only connections required for installation are the water supply inlet, the water discharge outlet, the main drain, the pneumatic release inlet and the electrical supervisory and alarm connections. The discharge outlet is connected to a fixed piping network, in parallel to the pneumatic release (pilot line) piping network. Water is the extinguishing agent. On pneumatic release piping network, closed heat sensitive automatic sprinklers are spaced and located in accordance with recognized installation standards in order to detect a fire. Only those sprinklers immediately over or near to fire operate. Deluge system with pneumatic release uses open type sprinklers and/or spray nozzles on the system piping network. The pneumatic release piping network uses automatic sprinklers. Pneumatic release system gives a supervisory signal when it operates. Deluge system is designed so the deluge valve will open when a loss of pressure from the pneumatic release piping network occurs. When the deluge valve opens, water will flow into the system piping network and out of all open type sprinklers and/or spray nozzles.

Read All

Technical Details

Manufacturer:
Viking
Page:
FM-014M-0-10
Orientation:
Vertical
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.