Skip to main content

TotalPac 4 Double-Interlock Preaction System with Electric/Pneu-Lectric Release

TotalPac 4 Preaction with FlexPC and VFR500

This TOTALPAC ®4 integrated fire protection system by FIREFLEX Systems Inc. consists of a preaction system trim totally pre-assembled, pre-wired and factory tested. All electrical and mechanical components of the system are contained in one single unit. The only connections required for installation are the water supply inlet, the water discharge outlet, the main drain, the detection network, the electrical trouble, supervisory and alarm connections, as well as the AC power lines for the release control panel and optional air compressor. The discharge outlet is connected to a fixed piping network of automatic sprinklers. Water is the extinguishing agent. On system piping network, closed heat sensitive automatic sprinklers are spaced and located in accordance with recognized installation standards in order to detect a fire. Only those sprinklers immediately over or near to fire operate, minimizing water damage. Double interlock preaction system with electric/pneu-lectric release uses closed automatic sprinklers on the system piping network, which is supervised with air pressure. The detection network is installed in parallel with the system piping network and is designed to operate before an automatic sprinkler fuses from the system piping network. Detection system operates first and gives an alarm signal. Double interlock preaction system is designed so the deluge valve will open when both detector on detection network activates and a loss of pressure in the system piping network occurs. When the deluge valve opens, water will flow into the system piping network and out of any open automatic sprinklers and other opening on the system piping network. Under normal supervisory condition, a loss of pressure alone in the system piping network will first give a supervisory signal, followed by an alarm signal.

Read All

Technical Details

Manufacturer:
Viking
Page:
FM-014M-0-4
Orientation:
Vertical
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.