Skip to main content

TotalPac 4 Double-Interlocked Preaction System with Pneumatic/Pneumatic Release

TotalPac 4 Preaction with no panels

This TOTALPAC ®4 integrated fire protection system by FIREFLEX Systems Inc. consists of a preaction system trim totally pre-assembled, pre-wired and factory tested. All electrical and mechanical components of the system are contained in one single unit. The only connections required for installation are the water supply inlet, the water discharge outlet, the main drain, the pneumatic release inlet, the electrical supervisory and alarm connections, as well as the AC power line for the optional air compressor. The discharge outlet is connected to a fixed piping network of automatic sprinklers, in parallel to the pneumatic release (pilot line) piping network. Water is the extinguishing agent. On system piping network and pneumatic release piping network, closed heat sensitive automatic sprinklers are spaced and located in accordance with recognized installation standards in order to detect a fire. Only those sprinklers immediately over or near to fire operate, minimizing water damage. Double interlock preaction system with pneumatic/ pneumatic release uses closed automatic sprinklers on the system piping network, which is supervised with air pressure. A pneumatic release piping network is installed in parallel with the system piping network and is designed to operate before an automatic sprinkler fuses from the system piping network. Pneumatic release system operates first and gives a supervisory signal. Double interlock preaction system is designed so the deluge valve will open when both the pneumatic release piping network releases and a loss of pressure in the system piping network occurs. When the deluge valve opens, water will flow into the system piping network and out of any open automatic sprinklers and other opening on the system piping network. Under normal supervisory condition, a loss of pressure alone in the system piping network will only give a supervisory signal.

Read All

Technical Details

Manufacturer:
Viking
Page:
FM-014M-0-9
Orientation:
Vertical
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.