Skip to main content

TotalPac 4 SureFire® Single Interlock Preaction - SUREFIRE ® Release

TotalPac 4 Preaction with FlexPC and VFR500

This TOTALPAC ®4 integrated fire protection system by FIREFLEX Systems Inc. consists of a preaction system trim totally pre-assembled, pre-wired and factory tested. All electrical and mechanical components of the system are contained in one single unit. The only connections required for installation are the water supply inlet, the water discharge outlet, the main drain, the detection network, the electrical trouble, supervisory and alarm connections, as well as the AC power lines for the release control panel and optional air compressor. The discharge outlet is connected to a fixed piping network of automatic sprinklers. Water is the extinguishing agent. On system piping network, closed heat sensitive automatic sprinklers are spaced and located in accordance with recognized installation standards in order to detect a fire. Only those sprinklers immediately over or near to fire operate, minimizing water damage. Single interlock preaction system with SUREFIRE ® release uses closed automatic sprinklers on the system piping network, which is supervised with air pressure. The detection network or system is installed in parallel with the system piping network and is designed to operate before a sprinkler head fuses. Detection system operates first and gives an alarm signal. Single interlock preaction system is designed so the deluge valve will open only when a detector on the detection network activates. When the deluge valve opens, water will flow into the system piping network and out of any open automatic sprinklers and any other opening on the system. Under normal supervisory condition, a loss of pressure alone in the system piping network will only give a supervisory signal. Fail-safe operation of the TOTALPAC ®4 SUREFIRE ® allows the opening of the deluge valve even if AC power and batteries fail. It then operates as a dry pipe system.

Read All

Technical Details

Manufacturer:
Viking
Page:
FM-014M-0-5
Additional Information:

Total Pac 4, Total Pac Four, Total Pack 4, Total Pack Four, TotalPac 4, TotalPac Four, TotalPac4, TotalPacFour

Orientation:
Vertical
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.