Skip to main content

VK538 - Mirage EC/QREC OH-ELO Concealed Pendent Sprinkler (K11.2)

VK538 - Mirage EC/QREC OH-ELO Concealed Pendent Sprinkler (K11.2)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK538 Mirage EC/QREC OH-ELO Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK538 is cULus Listed for OH-1 and OH-2 occupancies, and designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. With a K-factor of 11.2 (161), the sprinkler produces flows required to meet Ordinary Hazard density requirements at lower pressures than 5.6K or 8.0K sprinklers. The fusible operating element and special deflector characteristics meet the challenges of quick response extended coverage standards.  The K-factor of 11.2 (161) makes the VK538 well suited for systems requiring higher water densities, as well as situations where the available water pressure is limited. Potential applications include casinos, hotel atriums, retail environments, libraries, automotive showrooms and shopping malls.  The VK538 is Listed for coverage areas as large as 20 x 20 ft. (6.1 x 6.1 m) and has required flows and pressures that are less than or equal to most non-concealed sprinklers for OH occupancies.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_050511
VK Number:
VK538
K-Factor:
11.2 (161)
Part Number(s):
17115A, 15765
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard/Quick
Occupancy Type:
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.