VK851 Standard Response Pendent Sprinkler K8.0 (115)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK851 Standard Response Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers!
The unique frame design of the VK851 allows for installation into ceiling grid structures typically used in cleanroom environments.
Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!
Technical Details
Manufacturer:
Viking
Page:
F_110624
VK Number:
VK851
K Factor:
8.0 (115)
Part Number(s):
24584
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Special
Thread Size:
1/2" NPT (15 mm BSP)
Orientation:
Pendent
Element Type:
Glass Bulb
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share