Skip to main content

VK660 - Model V-HIP Specific Application Attic Sprinkler

VK660 - Model V-HIP Specific Application Attic Sprinkler

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK660 Model V-HIP Specific Application Attic Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK660 is a Specific Application Attic Sprinkler designed to provide superior fire protection in combustible and non-combustible sloped attic spaces when compared to standard spray attic protection. With specific application criteria for use with Model V-BB (Back to Back), Model V-SD (Single Directional) and Attic Upright Specific Application Sprinklers, the Viking attic sprinklers provide an extended coverage spacing alternative to standard spray sprinklers. They make it possible to use a single line of piping at the attic peak, eliminating the need for branch lines and greatly reducing the number of required sprinklers and associated material and installation costs.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_092116
VK Number:
VK660
K-Factor:
5.6 (81)
Part Number(s):
20952
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Special
Occupancy Type:
Special
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Attic
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.