Skip to main content

VK690 - Model V-EP Specific Application Attic Sprinkler

VK690 - Model V-EP Specific Application Attic Sprinkler

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK690 Model V-EP Specific Application Attic Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The Model V-EP is designed to provide superior fire protection in combustible and non-combustible sloped attic spaces when compared to standard spray attic protection. With specific application criteria for use with Model VK697 Attic Upright Specific Application Sprinklers, Viking Attic Sprinklers provide an extended coverage spacing alternative to standard spray sprinklers. They make it possible to use a 3 branch line design for spans up to 80 ft. (24,4 m) and a 5 branch line design for spans greater than 80 ft. (24,4 m) and up to 100 ft. (30,5 m). This eliminates the need for branch lines and greatly reduces the number of required sprinklers and associated material and installation costs. Model V-EP models also have lower minimum flow and pressure requirements than competitive products. Listed for specific pitches 2½:12 ≤ 6:12, and spans 80 ft. and 100 ft.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_011719
VK Number:
VK690
K-Factor:
5.6 (81)
Part Number(s):
22768
Max Pressure:
175 psi (12 bar)
Response Type:
Special
Occupancy Type:
Special
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Attic
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.