Skip to main content

VK3023 Quick Response Pendent Sprinkler (K5.6)

27108_VK3023_XT1_1in_QR_PD_BR_155.png

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK3023 Quick Response Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK3023 is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are Listed and Approved as indicated in the Approval Chart.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!

Read All

Technical Details

Manufacturer:
Viking
Page:
F_032525
VK Number:
VK3023
K-Factor:
5.6 (81)
Part Number(s):
27108
InstaSeal Compatible

This product is compatible with revolutionary InstaSeal® technology (leaves this website) through the addition of new Torque-Assist caps. Look for the compatibility icon to ensure the correct sprinklers are being ordered for a job requiring InstaSeal technology.

Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.