Skip to main content

Model C-1 Window Sprinkler

Model C-1 Window Sprinkler

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Model C-1 Window Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The Model C-1 Window Sprinklers (VK790, VK791, VK792, VK793, VK794, VK795 and VK796) are non-automatic, open, “outside” sprinklers intended for the protection of windows, walls, and roofs against exposure fires. The directional discharge produces a flat 180° fan-shaped spray pattern.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_051800
VK Number:
VK790
VK791
VK792
VK793
VK794
VK795
VK796
K-Factor:
1.5 (21.5)
1.5 (21.6)
2.1 (30.1)
3.0 (43.2)
4.3 (62)
5.8 (83.6)
7.3 (105.2)
8.1 (116.8)
Part Number(s):
01320B, 01321B, 01322B, 01323B, 01324B, 01325B, 01326B
Element Type:
Open
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.