Skip to main content

VK326 - Microfast® Quick Response Fusible Element Upright Sprinkler (K2.8)

VK326 - Microfast® Quick Response Fusible Element Upright Sprinkler (K2.8)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK326 Microfast® Quick Response Upright Fusible Element Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK326 is a small, thermosensitive, solder link spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, the ENT coating has been investigated for installation in corrosive environments and is listed/approved as indicated in the Approval Chart(s).

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_063014
VK Number:
VK326
K-Factor:
2.8 (40)
Part Number(s):
20983
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.