Skip to main content

VK206 - Micromatic® Standard Response Fusible Element Pendent Sprinkler (K8.0)

VK206 - Micromatic® Standard Response Fusible Element Pendent Sprinkler (K8.0)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK206 Micromatic® Standard Response Fusible Link Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK206 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are Listed and Approved as indicated in the approval chart(s).

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_060514
VK Number:
VK206
K-Factor:
8.0 (115)
Part Number(s):
18254, 05516, 18256, 05578
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.