Skip to main content

VK106 - Micromatic® Standard Response Vertical Sidewall Sprinkler (K5.6)

VK106 - Micromatic® Standard Response Vertical Sidewall Sprinkler (K5.6)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK106 Micromatic® Standard Response Vertical Sidewall Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK106 is a small thermosensitive glass bulb spray sprinkler designed for installation in either the upright or pendent position. It is available with various finishes and temperature ratings to meet design requirements.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_052414
VK Number:
VK106
K-Factor:
5.6 (81)
Part Number(s):
12996, 12991, 10226, 17496, 10186
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.