Skip to main content

VK368 Standard Response Stainless Steel Pendent Sprinkler (K8.0)

VK368 Standard Response Stainless Steel Pendent Sprinkler (K8.0)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK368 Standard Response Stainless Steel Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK368 is a small, solder link standard spray sprinkler. The design consists of a solid stainless steel frame and deflector, with a solder link operating element. These sprinklers can withstand many harsh corrosive environments that may cause regular brass sprinklers to deteriorate.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_071917
VK Number:
VK368
K-Factor:
8.0 (115)
Part Number(s):
21928E
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings; 6 ft (1,8 m) cULus
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.