Skip to main content

VK145 - Micromatic® Standard Response Upright Sprinkler (K5.6) - CE Approval, FM Approval

VK145 - Micromatic® Standard Response Upright Sprinkler (K5.6) - CE Approval, FM Approval

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK145 Micromatic® Standard Response Upright Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The CE Approved (Europe) and FM Approved, VK145 is a small, thermosensitive, glass bulb spray sprinkler available in several different finishes, temperature ratings and K-Factors to meet design requirements. The special Polyester coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Chart. (FM Global has no approval classification for Polyester coatings as corrosion resistant.) Viking standard response sprinklers may be ordered and/or used as open sprinklers (glass bulb and pip cap assembly removed) on deluge systems.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_032714
VK Number:
VK145
K-Factor:
5.6 (81)
Part Number(s):
13001
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright & Conventional
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.