Skip to main content

VK580 - Upright Sprinkler (Storage-Density/Area) (K16.8)

VK580 - Upright Sprinkler (Storage-Density/Area) (K16.8)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK580 Upright Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK580 is a thermosensitive glass bulb spray sprinkler available in various temperature ratings to meet design requirements. With a 16.8 nominal K-Factor, the sprinkler provides greater flows at lower pressures than sprinklers with smaller K-Factors. This feature allows reduced pipe sizing for hydraulically calculated sprinkler systems, and provides the higher densities required to allow an increase in the hazard classification of an occupancy. Viking Standard Response Sprinkler VK580 was subjected to full-scale high piled storage fire testing and is cULus Listed and FM Approved for use in protecting high-piled storage.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_041904
VK Number:
VK580
K-Factor:
16.8 (242)
Part Number(s):
12739
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.