Skip to main content

Dry Sprinkler Insulating Seal Assembly

White round seal with access black access hole and installation pictures labeled on top

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Dry Sprinkler Insulating Seal Assembly is just one of the industry-leading sprinkler accessories available to customers!   

The Dry Sprinkler Seal is designed to be used with most models of dry sprinklers including ESFR to help seal the clearance space around the barrel. When properly installed, this seal decreases the potential for leakage of air through the opening in the ceiling or wall and consequent formation of condensate around the sprinkler connection on the system piping. It is designed to simplify installation within cooler and freezer applications, saving valuable time when insulating around dry sprinklers. The Dry Sprinkler Seal features an access hole that allows contractors to apply expanding foam insulation in the penetration without removing the seal. This streamlined design eliminates the need to remove and reinstall the seal during the insulation process, helping contractors complete installations faster and with fewer installation steps.

When properly installed, this seal decreases the potential for leakage of air through the opening in the ceiling or wall and consequent formation of condensation around the sprinkler connection on the system piping. In freezer installations, condensation can lead to ice build-up, which could inhibit sprinkler operation or cause premature sprinkler operation.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_030107
Part Number(s):
22087M/W, 22089M/W , 28648M/W, 29464
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.