Skip to main content

VK309 - Microfast® Quick Response Fusible Element Vertical Sidewall Sprinkler (K5.6)

VK309 - Microfast® Quick Response Fusible Element Vertical Sidewall Sprinkler (K5.6)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK309 Microfast® Quick Response Fusible Element Vertical Sidewall Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK309 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_020407
VK Number:
VK309
K-Factor:
5.6 (81)
Part Number(s):
13951
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.