Skip to main content

VK469 - QR ELO Concealed Pendent Sprinkler (K11.2)

VK469 - QR ELO Concealed Pendent Sprinkler (K11.2)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK469 Mirage® Quick Response ELO Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK469 is a thermosensitive solder link spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The Electroless Nickel PTFE (ENT) coating has been investigated for installation in corrosive environments and is listed and approved as indicated in the Approval Charts. The ENT finish is only available for the sprinkler assembly, the cover plate is not plated.

The extra-large orifice provides greater flows at lower pressures than standard orifice or large orifice sprinklers. This feature allows higher densities of water to be applied when limited water pressure is available. Viking Quick Response Extra-Large Orifice Sprinklers may eliminate the need for a fire pump or reduce the size of the pump if it is required. On existing systems, replacing large orifice sprinklers with extra-large orifice sprinklers may provide the higher densities required to allow an increase in the hazard classification of an occupancy.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_120508
VK Number:
VK469
K-Factor:
11.2 (161)
Part Number(s):
Sprinkler: 15764A, Cover Plate: 15765
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.