Skip to main content

VK970 Quick Response Sprinkler and Flexible Hose Assembly

Flexible Sprinkler Asmbly Recessed

The VK970 Quick Response Sprinkler and Flexible Hose Assembly is a next-generation flexible assembly pre-calibrated with a K-factor of 5.6 (80.6 metric), ensuring accurate system design without the complications of equivalent length adjustments—an essential benefit in retrofit projects where original system data may be lacking.

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK970 Quick Response Sprinkler and Flexible Hose Assembly is just one of thousands of industry-leading products available to customers! 

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_121523
VK Number:
VK970
K-Factor:
5.6 (81)
Part Number(s):
27173
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).


 

Max Pressure:
175 PSI (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.