Skip to main content

VK972 Standard Response Concealed Pendent Sprinkler and Flexible Hose Assembly

VK971_48_Brass

The VK972 Standard Response Concealed Sprinkler and Flexible Hose Assembly is a next-generation flexible assembly pre-calibrated with a K-factor of 5.6 (80.6 metric), ensuring accurate system design without the need to calculate friction loss through the flexible hose—an essential benefit in retrofit projects where original system data may be lacking.

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK972 Standard Response Concealed Sprinkler and Flexible Hose Assembly is just one of thousands of industry-leading products available to customers!

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_111624
VK Number:
VK972
K-Factor:
5.6 (81)
Part Number(s):
27663
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).


 

Response Type:
Standard
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.